Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Setting elements
AMF 6406M-88 - Aluminium screw jack with swarf protection and magnetic base
AMF - ANDREAS MAIER Fellbach
...
Setting elements
AMF 6406M-88 - Aluminium screw jack with swarf protection and magnetic base
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
72868
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTNR
Base
FUSS
HMIN [mm]
HMAX [mm]
HUBH [mm]
Thread
TR [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
max. Force F
F [kN]
Weight
GEW [g]
Customs tariff number
CTN
European Article Number
EAN
Information present
REACH
SVHC-substance over 0,1%
REACH1
Validation date
REACH4
Information RoHs
ROHS
1
72868
Magnetic-base
75
88
75
30x4
50
50
30
720
84662020
4020772072865
yes
yes
14.06.2023
yes
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
AMF - ANDREAS MAIER Fellbach
- AMF 6406M-88
Order number
72868
Shorttext
Aluminium screw jack with swarf protection and magnetic base
Latest change
03.12.2025 12:48:35
Unit
Keywords
Clamping device
Screw jack
clamping elements
elements
magnetic base
Classifications
By Functionality
BYFUNC_PINCHING Pinching
By Categories
Clamping_Technology Clamping Technology
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties